Air Baffles
Filtrovat podle
Použitý filtr:
1
Vymazat filtry
- Product Type
- Typ
- Works With
- Rack Height
- Rack Width
- Hloubka
- Materiál
Použitý filtr: 1
Produkty | 3 výsledky (12 položky)

Air Baffle, Front Panel, Refrofit Shielding, Steel
The air baffle with flat front panel covers an empty slot and elminates air leaks.

Air Baffle, U-Front Panel, Refrofit Shielding, Textile
The air baffle with U-shaped front panel covers an empty slot and eliminates an air flow exit.

Air Baffle Without Front Panel
The air baffle without a partial front panel can be combined with a front panel that covers the complete width.