Sheet Metal
Filtrovat podle
Použitý filtr:
1
Vymazat filtry
- Product Type
- Produktová řada
- Typ
- Rack Height
- Hloubka
- EMC Shielding
- Complies With
Použitý filtr: 1
Produkty | 3 výsledky (17 položky)

Interscale 19" Rack Mount Chassis, Perforated
19" Chassis based on the nVent SCHROFF Interscale platform.

Interscale 19" Rack Mount Chassis, Non-Perforated
19" Chassis based on the nVent SCHROFF Interscale platform.

MultipacPRO 19" Chassis, Steel, AlZn, Plain Top and Base
This 19" chassis is a form of subrack which accepts horizontal board mounting or the mounting of non-standard components like transformers or other heavy load accessories typically mounted on a chassis plate.