Bottom Hinged Bottom Hinged Vælg filtreLukAnvendFiltrér efterFilter anvendt: 1Ryd filtreSkjul alleUdvid alle Product Type Front Panel Type Front Panel without Handle Mounting Hinged, Bottom EMC Shielding No (10) No (Retrofittable) (11) Materiale Aluminium Front Finish Anodized Rear Finish Conductive Treated Edges No Rack Height 3U (8) 4U (6) 6U (7) Vis alle Se mindre Anvend Højde 128.4mm (8) 172.9mm (6) 261.8mm (7) Vis alle Se mindre Anvend Rack Width 28HP (3) 42HP (6) 63HP (6) 84HP (6) Vis alle Se mindre Anvend Bredde 141.9mm (3) 213mm (6) 319.7mm (6) 426.4mm (6) Vis alle Se mindre Anvend Complies With IEC 60297-3-101 IEEE 1101.1/10 Filter1Filter anvendt: 1Kategori: Bottom HingedView All Filters (1) Produkter | 2 resultater (21 elementer) Front Panel, Unshielded, Bottom Hinged Unshielded front panel bottom hinged. Detaljer Front Panel, Shielded, Bottom Hinged U-profile front panel bottom hinged for textile gasket. Detaljer