Connectors
Filter anvendt: 1
Produkter | 19 resultater (54 elementer)

Connector Keying/Coding Contact Strip
Connector coding is used to provide security against incorrect insertion.

Connector Keying/Coding Pin
Connector coding pin is used to provide security against incorrect insertion.

PSU Keying / Coding for 19" Female Connectors
Keying / coding peg for H15 mating connector of Power Supplies with H15 connector.


Connector Type C, EN 60603, DIN 41612, for Ribbon Cable
Male / Female DIN connector form C. Requirement class 2 as per EN 60603 (DIN 41642).

Solder Strip Conductor
Efficient linking of connections in the same grid and with the same potential.

Coding Strip
The coding is mounted on the side of a connector. With the Coding only the coded board can fit into the right slot.

Connector Housing, Blank, Locking Lever
Locking levers can be used to fix e.g. terminator boards or I/O connectors in place.

Connector Housing for Type C and R, Blank
The connector housing is fixed to the board with screws; it is installed over wire wrap posts.

Connector Type B, EN 60603, DIN 41612
Male / Female DIN connector form B. Requirement class 2 as per EN 60603 (DIN 41642).

Connector Type C, EN 60603, DIN 41612
Male / Female DIN connector form C. Requirement class 2 as per EN 60603 (DIN 41642).

Connector Type D, EN 60603, DIN 41612
Male / Female DIN connector form D. Requirement class 2 as per EN 60603 (DIN 41642).