Skip to main content
Vælg venligst dine land-/sprogpræferencer

Search for nVent products, resources, or ask any question you have

Power Distribution Accessories

Power Distribution Accessories
Vælg filtreLuk
Filtrér efter
Filter anvendt: 1
Ryd filtre
Skjul alleUdvid alle
  • Product Type
  • Produktfamilie
  • Type
  • Farve
  • Works With
  • Materiale
  • Mounting
  • Finish
  • Rack Width
  • Front Finish
  • Rear Finish
  • Rack Height
  • Højde
      Anvend
    • Bredde
        Anvend
      Filter1

      Filter anvendt: 1

      Produkter | 32 resultater (67 elementer)

      Sensor for eHandle

      Sensor for eHandle

      The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and RackPower iPDUs to serve as a hub for access control and environmental monitoring.
      EA9502_Enlogic_eHandle.jpg

      eHandle

      The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and RackPower iPDUs to serve as a hub for access control and environmental monitoring.
      EA9110.jpg image

      Dry Contact Cable

      Dry Contact Cable to connect I/O sensors e.g. smoke for nVent SCHROFF RackPower PDU's. Easy installation by a Magnet in the Sensor Box.
      Cable Harness for eHandle

      Cable Harness for eHandle

      The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and RackPower iPDUs to serve as a hub for access control and environmental monitoring.
      WLock Cable C13/C14 Black

      Secure Dual W-Lock Power Cord

      Secure dual W-Lock power cords provide enhanced cord retention between both the PDU and IT equipment. Both connections require deliberate action in order to release the locking buttons to prevent accidental detachment of power connections. Cords function with any corresponding standard IEC receptacle, but locking feature requires compatible W-lock or V-lock outlets
      EA9102.jpg image

      Single Temperature Sensor

      Single Temperature Probe Sensor for nVent SCHROFF RackPower PDU's with 2 m Cable. Easy installation by a Magnet in the Sensor Box.
      Sensor Input Hub

      Sensor Input Hub

      Sensor Hub to connect 3 sensors on one nVent SCHROFF RackPower PDU Sensor Port.
      EA9105.jpg image

      3x Temperature and 1x Humidity Sensor

      3x Temperature and 1x Humidity Probe Sensor for nVent SCHROFF RackPower PDU's with 2 m Cable. Easy installation by a Magnet in the Sensor Box.
      EA9103.jpg image

      Single Temperature and Humidity Sensor

      Single Temperature and Humidity Probe Sensor for nVent SCHROFF RackPower PDU's with 2 m Cable. Easy installation by a Magnet in the Sensor Box.
      EA9109.png image

      Door Switch Sensor

      Door Switch Sensor with Magnetic Switch for nVent SCHROFF RackPower PDU's. Easy installation by a Magnet in the Sensor Box.
      front panel

      Front Panel With FDDI Cutouts

      Front Panel, FDDI Cutout.
      19 module support 3 u

      19" Module Support

      Module support is needed for assembly of partial width front panels with SUB-D-, ST type 3 or FDDI cut-outs.