Hold musen over for at forstørre billedet eller klik for at forstørre.
Snap in cable management finger kit
The hand mountable cable fingers ensure an optimal cable radius and prevent damage or breakage by ensuring an appropriate cable bend radius. The flexible T shaped structures protect the cables so that the structured cabling system remains undamaged and fully functional.
- T-shaped cable fingers installable directly on the 19” panel mounts without screws allow for easy and clean management of copper and fiber optic cables, etc.
- Each 5-Finger unit can be individually snapped on to the 19” upright based on the cable management requirements
- The cable fingers protrude 81,5mm from the 19” upright, hence needs a minimum recess of ~82mm
- Finger spacing of 36,45mm for high density cabling
- Works only with Datacom 19” uprights / panel mounts with printed U Height identification - 24630013, 24630014 and 24630015
Produktegenskaber
Delivery of this product includes the following item(s):
| Item | Beskrivelse | Antal | |
|---|---|---|---|
| 1 | Cable Management snap in 5-finger unit, PVC UL94 V-0, height 221,45 mm, depth D = 149.28 mm | 20 |
CAD GENERATION
Nedenfor er en liste over autoriserede distributører, som i øjeblikket har denne vare på lager:
| Distributør | Antal | Dato på lager |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Advarsel
- nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.