Skip to main content
Please Select Your Country/Language Preferences

N00186-Adapter fitting BSPP m_NPT m 24630-177.tif Hover to magnify image or click to enlarge

Adapter fitting BSPP m / NPT m

This plumbing adapther is a male-male fitting with 1" BSPP flat seal thread on one end and 1" NPT on the other. It adapts the BSP style 1" hoses for installation in US style NPT chilled water facilities.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us