Skip to main content
Please Select Your Country/Language Preferences

PH3142.jpg image Hover to magnify image or click to enlarge

ISO Low Voltage Insulators, Imperial Thread

Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Working Temperature −40 to 130°C
Working Temperature −40 to 266°F
Finish Electrogalvanized
Material Glass Fibre Reinforced Polyester; Steel
Flammability Rating UL® 94V-0

Diagrams

Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us