Skip to main content
Please Select Your Country/Language Preferences

PROTEKIIQTurnLockWingKnob Product Photo Hover to magnify image or click to enlarge

Keylocking Quarter-Turn Wing Knob

The Keylocking Quarter-Turn Wing Knob locks a variety of wall-mounted enclosures. The Wing Knob includes a gasket, mounting nut and one key with the 333 key code. This Wing Knob should be used with an existing cam for installation; please note the cam is not included with Wing Knob. It can be locked in the open or closed position. This product maintains the cabinet rating Type 4, 12.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us