Skip to main content
Please Select Your Country/Language Preferences

2100 Hoffman Way, Anoka, MN 55303, PH 763 422 2211, hoffmanonline.com Hover to magnify image or click to enlarge

Mobile Base for Open Frame Racks

The Mobile Base for Open-Frame Racks provide stability and mobility to open-frame racks. It has models for both 19-in. 2- and 4-Post Open Frame Racks. This product mounts to the bottom of the racks previously mentioned. It includes four non-locking casters but will also accept standard levelers. Please note, catalog number PMBLM12 must be ordered separately, however the mounting hardware is included.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us