Skip to main content
Please Select Your Country/Language Preferences

P19KBPVT_KeyboardTrayGrp_m_sq.png Hover to magnify image or click to enlarge

Pivoting Keyboard Shelf with Mouse Tray

The Pivoting Keyboard Shelf pulls out and pivots 90 degrees to access full-size keyboard mounts either in a cabinet or on a 19-inch open-frame rack. The shelf allows a keyboard to slide between standard rack angles and includes a mouse tray. The keyboard tray extends 9.75 inch (248 mm) beyond the front of the rack angles or open-frame rack.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us