Steel Flange Adapter
Hover to magnify image or click to enlarge
Steel Flange Adapter
This code-compliant Structural Attachment is part of the nVent CADDY line of innovative rigid bracing system, designed to provide superior performance and meet the highest seismic load requirements. Its innovative design allows quick and easy installation onto both top or bottom flange of a wide range of steel I-Beams. Its snap-off bolts make inspection of seismic sway braces simple.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Installs on top or bottom flange of I-beams or bar joists
- Low profile easily fits between metal deck and steel structure
- Thumb spring retainer allows for ease of positioning
- Available pre-assembled to the Universal Structural Bracket, eliminating field assembly
- Snap-off bolt head helps enable easy installation and inspection of seismic sway braces
- Meets NFPA® 13 as pre-qualified for seismic applications
- FM® Specification Tested
Specifications
Finish
Electrogalvanized
Material
Steel
| UL Loads | ||||
| Part Number | Structure Attachment Fitting | Flange Thickness | Brace Member | Load Rating |
| CSBS1xxx | CSBU1xxx | 1/4" - 3/8" | 1" - 2" Sch. 40 NPS | 1500 lb |
| 3/8" - 3/4" | 1700 lb | |||
| CSBURC12 | 1/4" - 3/4" | CSB12CBL | 418 lb | |
| CSB18CBL | 772 lb | |||
| CSB36CBL | 1100 lb | |||
| CSBS2xxx | CSBU1xxx | 3/4" - 1-1/4" | 1" - 2" Sch. 40 NPS | 1700 lb |
| CSBURC12 | 3/4" - 1-1/4" | CSB12CBL | 418 lb | |
| CSB18CBL | 772 lb | |||
| CSB36CBL | 1100 lb | |||
| FM Loads | ||||||||
| Part Number | Horizontal Capacity per Installation Angle from Vertical | |||||||
| Perpendicular to Structure | Parallel to Structure | |||||||
| 30°- 44° | 45°- 59° | 60°- 74° | 75°- 90° | 30°- 44° | 45°- 59° | 60°- 74° | 75°- 90° | |
| CSBS1xxx | 850 lb | 1,780 lb | 2,770 lb | 2,840 lb | 880 lb | 1,430 lb | 2,020 lb | 2,410 lb |
| CSBS2xxx | 1,220 lb | 2,140 lb | 2,580 lb | 2,870 lb | 1,100 lb | 1,820 lb | 2,190 lb | 2,680 lb |
Catalog
Drawing Document
Flyer
Installation Manual / Instruction Sheet
Certifications
cUL VGMY7.EX3956
English
ULC/ORD-C203A
cUL VGMY7.EX3956
ULC/ORD-C203A
UL VGMY.EX3956
English
UL 203A
UL VGMY.EX3956
UL 203A
FM Tested CSB/CSBS/CSBU
English
ANSI/FM 1950
FM Approved, Seismic
English
FM 1950-2013
AON Fire Protection, Seismic Bracing Components
English
NZS 4541:2020, NZS 4515:2009

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.