Plain Doors, DN
Hover to magnify image or click to enlarge
Plain Doors, DN
This door replaces the rear panel in a floor standing enclosure to allow for rear access of equipment installed in the front, or for using back to back mounting plates to increase the enclosure's mounting space.
Details
Benefits
Resources
Video
Accessories
Features
- Description: Standard door equipped with double-bit 3 mm lock system and door frame. Door accessory kit DNMK (hinges, rod catches) to be ordered separately. Allows all the options of the locking program and 180° hinges. Compatible with combinable and compact enclosure ranges.
- Material: 2 mm steel plate.
- Maximum load: 800 N.
- Finish: RAL 7035 structured powder coating.
- Mounting requirements: Use hinge kit DNMK if no door was fitted previously.
- Pack quantity: 1 piece.
Specifications
Color
Light Gray
Material
Mild Steel
Finish
Powder Coated
Color Code
RAL 7035

Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.