Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have

Exothermic Connections

Exothermic Connections

nVent ERICO Cadweld exothermically welded connections are engineered to provide a permanent, molecular bond that will not loosen or corrode. The connections are designed to maintain for the life of the conductor and/or installation. The nVent ERICO Cadweld connection has a current carrying capacity equal to or greater than that of the conductor and will withstand repeated fault currents without failing during operation. Once completed, installers can clearly ensure quality assurance by visual inspection of the new connection. With reliable connections that consistently exceeded IEEE® 837 2014 EMF test requirements as certified by an independent lab, nVent ERICO Cadweld is the ultimate welded connection.

 

Find the mold you need with our Cadweld Selector Tool.

Cadweld Selector Tool

 

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
  • Mold Family
  • Wear Plates
Filter1

Filter applied: 1

Subcategories

Standard Molds

Standard Molds

nVent ERICO Cadweld standard graphite molds are designed and engineered for thousands of connection styles.
Details
Heavy Duty Molds

Heavy Duty Molds

Heavy duty connections use a larger size connection cavity in the mold and a larger size welding material than the equivalent standard duty connection.
Details
nVent ERICO Cadweld Exolon Reduced-Emission Molds

nVent ERICO Cadweld Exolon Reduced-Emission Molds

nVent ERICO Cadweld Exolon connections are designed and engineered to virtually eliminate reaction smoke. A unique electronic starting system makes this an ideal solution for sensitive applications.
Details
Cathodic Molds

Cathodic Molds

nVent ERICO Cadweld cathodic protection connections are designed and engineered for pipelines and metal structures requiring corrosion protection. They use a special welding material alloy to minimize heat effect on steel pipes.
Details
High Voltage Molds

High Voltage Molds

Better than mechanical connections and less labor intensive than MIG or TIG welding, nVent ERICO Cadweld high voltage connections are ideal for high voltage applications.
Details
nVent ERICO Cadweld Single Use Molds

nVent ERICO Cadweld Single Use Molds

nVent ERICO Cadweld Single Use Molds provide a straightforward, streamlined solution for different applications, creating durable exothermic connections.
Details
nVent ERICO Cadweld Multi

nVent ERICO Cadweld Multi

nVent ERICO Cadweld Multi is a multifunctional mold package and universal mold crucible capable of performing a wide range of connections.
Details
Molds and Accessories for Usage on Railway Properties

Molds and Accessories for Usage on Railway Properties

Introduced in 1939 to simplify the installation of rail bonds, continuous product development and innovation allows nVent ERICO to maintain a global leadership role in exothermically welded connections to the rail and in the track wayside.
Details

Products | 86 results (8209 items)

PH37352.jpg image

nVent ERICO Cadweld Exolon, Cable to Cable

PH37358.jpg image

Cable to Cable, Heavy Duty

Cadweld heavy-duty graphite mold designed for heavily oxidized conductors to create cable to cable exothermically welded connections.
PH37363.jpg image

Cable to Cable

Cadweld graphite mold designed and engineered to create cable to cable exothermically welded connections.
PH37579.jpg image

Cable to Metal Surface, Cathodic

Cadweld graphite mold designed and engineered to create cathodic cable to metal surface exothermically welded connections.
PH37242.jpg image

Laminate to Third Rail Connection Kit

PH36937.jpg image

Joint Bond T6 Complete Welder Pair, Signal

PH36947.jpg image

Cable to Web of Rail Complete Welder, Power

PH38028.jpg image

nVent ERICO Cadweld One Shot for Rail, Cable to Cable

PH37363.jpg image

Cable to Cable, Rail

PH4946.jpg image

nVent ERICO Cadweld Multi Multiple Connection Type Mold Kit

Multi mold kit to be able to produce a variety of Cadweld connections.
PH37361.jpg image

Cable to Cable, High Voltage

PH36945.jpg image

Special Track Work Mold Only, Power