Marshalling Plates, MM
Hover to magnify image or click to enlarge
Marshalling Plates, MM
The marshalling plate can be mounted easily, providing enclosure segregation while allowing connectors to be installed easily.
Details
Benefits
Resources
Accessories
Features
- Description: Connector plate between two enclosures, or to be used in combination with a raised side door (DNSR). Hole pattern for 24 pin connectors. With MMG cover plates, it can be adapted to 16 pin connectors. Must be mounted with the CCJ06 bracket set.
- Material: 2 mm zinc plated steel.
- Pack quantity: 1 piece.
- Mounting requirements: Add CCJ06. Add raised side door DNSR for covering and protection of the connection. Add cover plates MMG for unused cut-outs or to adapt to different connector sizes.
Specifications
Thickness
0.08in
Thickness
2mm
Finish
Plated
Material
Zinc
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.