Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have

Handles

Handles

Products | 3 results (19 items)

front handle

Front Handle One-Piece, Width 12.2 mm

The handle can be assembled to a subrack or 19" front panel.
front handle one piece width 7 mm

Front Handle, Width 7 mm

Slim Aluminium profile front handle, 7mm.
front handle one piece width 9 mm

Front Handle, Width 9 mm

Slim Aluminium profile front handle, 9mm