Power Distribution
Filter by
Filter applied:
1
Clear filters
- Product Type
- Product Family
- Type
- Color
- Works With
- Material
- Finish
- Length
- Switched Outlets
- Current Rating
- Depth
- Height
- Nominal Voltage
- Rack Units
- Metering Type
Filter applied: 1
Products | 71 results (281 items)

Intelligent PDU, EN6xxx, 400 VAC, 3-PH
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
Catalog NumberItem NameAdd to Quote action
Intelligent iPDU, EN6402, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN6880, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN6910, 400 VAC, 3-PH, 63 A
Intelligent iPDU, EN6810, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN6808, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN6403, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN6812, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN6980, 400 VAC, 3-PH, 63 A
Intelligent iPDU, EN6450, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN6850, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN6950, 400 VAC, 3-PH, 63 A

Intelligent PDU, EN6xxx, 230 VAC, 1-PH
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
Catalog NumberItem NameAdd to Quote action
Intelligent iPDU, EN6380, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN6350, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN6329, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN6326, 230 VAC, 1-PH, 16 A
Intelligent iPDU, EN6337, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN6325, 230 VAC, 1-PH, 32 A

Intelligent PDU, EN5xxx, 400 VAC, 3-PH
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
Catalog NumberItem NameAdd to Quote action

Intelligent PDU, EN5xxx, 230 VAC, 1-PH
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.

Intelligent PDU, EN2xxx, 400 VAC, 3-PH
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
Catalog NumberItem NameAdd to Quote action
Intelligent iPDU, EN2402, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN2808, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN2810, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN2852, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN2880, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN2980, 400 VAC, 3-PH, 63 A
Intelligent iPDU, EN2403, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN2812, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN2450, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN2850, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN2950, 400 VAC, 3-PH, 63 A

Intelligent PDU, EN1xxx, 400 VAC, 3-PH
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
Catalog NumberItem NameAdd to Quote action
Intelligent iPDU, EN1403, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN1811, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN1880, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN1980, 400 VAC, 3-PH, 63 A
Intelligent iPDU, EN1402, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN1808, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN1809, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN1812, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN1450, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN1850, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN1950, 400 VAC, 3-PH, 63 A

Intelligent PDU, EN1xxx, 230 VAC, 1-PH
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
Catalog NumberItem NameAdd to Quote action
Intelligent iPDU, EN1380, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN1350, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN1337, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN1326, 230 VAC, 1-PH, 16 A
Intelligent iPDU, EN1330, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN1335, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN1325, 230 VAC, 1-PH, 32 A

Intelligent PDU, EN2xxx, 230 VAC, 1-PH
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
Catalog NumberItem NameAdd to Quote action
Intelligent iPDU, EN2326, 230 VAC, 1-PH, 16 A
Intelligent iPDU, EN2329, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN2350, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN2380, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN2316-A, 230 VAC, 1-PH, 16 A
Intelligent iPDU, EN2317, 230 VAC, 1-PH, 16 A
Intelligent iPDU, EN2337, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN2325, 230 VAC, 1-PH, 32 A

Basic PDU, EB0xxx, 400 VAC, 3-PH
Modular, compact PDU. Using a 1 U aluminum chassis the PDU can easily be integrated in a rack with C13 and C19 outlets.
Catalog NumberItem NameAdd to Quote action
Basic PDU, EB0403, 400 VAC, 3-PH, 16 A
Basic PDU, EB0811, 400 VAC, 3-PH, 32 A
Basic PDU, EB0401, 400 VAC, 3-PH, 16 A
Basic PDU, EB0402, 400 VAC, 3-PH, 16 A
Basic PDU, EB0807, 400 VAC, 3-PH, 32 A
Basic PDU, EB0808, 400 VAC, 3-PH, 32 A
Basic PDU, EB0809, 400 VAC, 3-PH, 32 A
Basic PDU, EB0812, 400 VAC, 3-PH, 32 A
Basic PDU, EB0450, 400 VAC, 3-PH, 16 A
Basic PDU, EB0850, 400 VAC, 3-PH, 32 A

Basic PDU, EB0xxx, 230 VAC, 1-PH
Modular, compact PDU. Using a 1 U aluminum chassis the PDU can easily be integrated in a rack with C13 and C19 outlets.
Catalog NumberItem NameAdd to Quote action
Basic PDU, EB0303, 230 VAC, 1-PH, 32 A
Basic PDU, EB0311, 230 VAC, 1-PH, 16 A
Basic PDU, EB0313, 230 VAC, 1-PH, 32 A
Basic PDU, EB0321, 230 VAC, 1-PH, 32 A
Basic PDU, EB0322, 230 VAC, 1-PH, 16 A
Basic PDU, EB0337, 230 VAC, 1-PH, 32 A
Basic PDU, EB0305, 230 VAC, 1-PH, 63 A
Basic PDU, EB0311-A, 230 VAC, 1-PH, 16 A
Basic PDU, EB0317-A, 230 VAC, 1-PH, 16 A
Basic PDU, EB0318-A, 230 VAC, 1-PH, 16 A
Basic PDU, EB0322, 230 VAC, 1-PH, 16 A
Basic PDU, EB0332, 230 VAC, 1-PH, 63 A
Basic PDU, EB0328, 230 VAC, 1-PH, 32 A

Sensor for eHandle
The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and RackPower iPDUs to serve as a hub for access control and environmental monitoring.

eHandle
The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and RackPower iPDUs to serve as a hub for access control and environmental monitoring.