Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

TouchSafeLightSwitch Product Photo Hover to magnify image or click to enlarge

Touch-Safe UL Light Switch

The Touch-Safe light switch is designed to be used with HOFFMAN light kits (AC and DC). It provides a UL listed touch-safe switch that can be used on many enclosure types and includes hardware for most applications. The light switch maintains enclosure overall rating up to UL 508A Type 4X or 12.

Read more Read less Print This Page
Details

Features

Specifications

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.