Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

VME64x

VME64x
Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Product Type
  • Number of Slots
      Apply
    • Type
    • Backplane Type
    • Data Transfer
    • Power per Slot
    • Input Voltage AC
    • Airflow Direction
    • Rack Height
        Apply
      • Power Supply Type
      • Power Supply Included
      • Rear I/O
      • Complies With
      Filter1

      Filter applied: 1

      View All Filters (1)

      Products | 10 results (10 items)

      vme64x based systems

      VME64x System, Tower, 5 U, Pluggable PSU

      VME64x tower systemfor 7 VME64x boards 6 U, 160 mm. Rear I/Option.
      vme64x based systems

      VME64x System, Tower, 4 U, Open Frame PSU

      VME64x tower system for 7 VME64x boards 6 U, 160 mm.
      vme64x based systems

      VME64x System, 1 U, 2 Slot, ATX PSU

      VME64x system for 2 horizontally mounted VME64x boards 6 U, 160 mm.
      vme64x based systems

      VME64x System, 10 U, 21 Slot, 2 Open Frame PSUs

      VME64 system for 21 VME64x boards 6 U, 160 mm. Rear I/O Option.
      vme64x based systems

      VME64x System, 2 U, 4 Slot, Pluggable PSU

      VME64x system for 4 horizontally mounted VME64x boards 6 U, 160 mm.
      VPX, VPX backplane, OpenVPX, Open VPX

      VME64x System, Rugged, 10 U, 12 Slot, Pluggable PSU

      Rugged VME64 system for 12 VME64x boards 6 U, 160 mm. Rear I/O Option.
      vme64x based systems

      VME64x System, 4 U, 8 Slot, Open Frame PSU

      VME64x system for 8 horizontally mounted VME64x boards 6 U, 160 mm.
      vme64x based systems

      VME64x System, 7 U, 12 Slot, Open Frame PSU

      VME64 xsystem for 12 VME64x boards 6 U, 160 mm.
      vme64x based systems

      VME64x System, 8 U, 21 Slot, Open Frame PSU

      VME64 system for 21 VME64x boards 6 U, 160 mm. Rear I/O Option.
      vxs systems

      VXS System, Tower, 5 U, 7 Slot, Pluggable PSU

      VXS tower system for 7 VXS boards 6 U, 160 mm. With Rear I/O option.