Comline ECL 19"/23" Panel/Slide Mount Kit
Hover to magnify image or click to enlarge
Comline ECL 19"/23" Panel/Slide Mount Kit
Comline ECL 19"/23" Panel/Slide Mount Kit with load capacity of 400 kg, ensures easy fitting to depth members.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Comline ECL 19"/23" Panel/Slide Mount Kit
- For fitting to depth members(25 mm grid)
- Load-carrying capacity 400 kg
- Slide rails can be fitted
- For recessed installation of 19"/23" components
Specifications
Product Type
Slide Mount
Material
Steel
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.