Mounting Plate, DMP
Hover to magnify image or click to enlarge
Mounting Plate, DMP
The steel mounting plate contributes to speeding up the assembly of the terminal box since it can be machined easily and equipped with components before being mounted.
Details
Benefits
Resources
Accessories
Features
- Description: Steel mounting plate for DABP/DPCP boxes.
- Material: 1.5 mm galvanized steel.
- Pack quantity: 1 piece.
Specifications
Material
Galvanized Steel
Finish
Plated
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.