Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

Front

Front
Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Product Type
  • Product Family
  • Type
  • Works With
  • Material
  • Color
  • Rack Width
      Apply
    • Length
        Apply
      Filter1

      Filter applied: 1

      View All Filters (1)

      Products | 7 results (43 items)

      Horizontial Rail

      Inpac Support Rail to Fix Guide Rails

      The support rail enables assembly of guide rails.
      EuropacPRO horizontal rail front rugged short lip

      Horizontal Rail, Front, Type R-KD, Rugged, Short Lip

      The rugged horizontal rail type can handle shock and vibration up to 25 g
      horizontal rail

      Horizontal Rail, Front, Type L-OD, Light, Without Lip

      The horizontal rail without a lip enables the use of a 6 U front panel for a subrack which is split into 2 x 3 U.
      horizontal rail

      Horizontal Rail, Front, Type L-KD, Light, Short Lip

      The horizontal rail with a short lip makes a clean design to the assembled front panel.
      horizontal rail

      Horizontal Rail Front, Type H-KD, Heavy, Short Lip

      Aluminum horizontal rails of the type H-KD.
      horizontal rail

      Horizontal Rail, Front, Type H-LD, Heavy, Long Lip, for IEEE Application

      The horizontal rail with a long lip enables the use of IEEE insertion / extraction handles.
      EuropacPRO horizontal rail front type r ld rugged long lip

      Horizontal Rail, Front, Type R-LD, Rugged, Long Lip

      The rugged horizontal rail type can handle shock and vibration up to 25 g.