Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

MicroTCA

MicroTCA
Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Product Type
  • Number of Slots
      Apply
    • Type
    • Backplane Type
    • Data Transfer
    • Power per Slot
        Apply
      • Input Voltage AC
      • Airflow Direction
      • Rack Height
          Apply
        • Power Supply Type
        • Power Supply Included
        • Rear I/O
        • Complies With
        Filter1

        Filter applied: 1

        View All Filters (1)

        Products | 7 results (14 items)

        microtca0 3u

        MTCA.0 System for 10 Single Full-Size AMC Modules

        3 U MicroTCA System with horizontal card cage for Single and Double Width AdvancedMC Modules.
        advancedmc mini system

        MTCA.0 System for 2 Single Full-Size AMC Modules

        Small Form Factor System for 2 Single Full-Size AdvancedMC Modules.
        microtca0 system 1u

        MTCA.0 System for 6 Single Mid-Size AMC Modules

        1 U MicroTCA System with horizontal card cage for Single Width AdvancedMC Modules.
        microtca4 system

        MTCA.4 Cube System for 7 Double AMC Modules

        MicroTCA.4 System with 7 Double Mid-Size AMC Slots and 42 HP width.
        microtca4 system 7u

        MTCA.4 System for 12 Double Full-Size AMC Modules

        MicroTCA.4 System with 12 Double Full-Size Slots.
        MicroTCA

        MTCA.4 System for 12 Double Mid-Size AMC Modules

        MicroTCA.4 System with 12 Double Mid-Size AMC Slots.
        MTCA 4.0

        MTCA.4 System Rev3, 12 Double Mid-Size AMC Slots

        MicroTCA.4 System in accordance to Rev. 3.0 of the MTCA.0 specification with 12 Double Mid-Size AMC Slots.