Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

DLCASTERS_CasterKit_m_sq.png Hover to magnify image or click to enlarge

Network Cabinet Caster Kit, Plated, Steel

Catalog#: DLCASTERS

The Network Cabinet Caster Kit provides mobility to Networking PC Cabinets. It mounts to predrilled holes in the base of the cabinet and is recessed once installed. It comes in packs of four and has a load rating of 350 lb. (159 kg) per caster.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Resources Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us