Open Frame Rack
Filter by
Filter applied:
1
Clear filters
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
Filter applied: 1
Products | 61 results (182 items)

MaxRack Open Frame System
MaxRack is an open frame rack is designed to house rack equipment in a high-density cabling application.
Catalog NumberItem NameAdd to Quote action
MaxRack Open Frame System, 86.13x24.00x20.50, Black, Aluminum
MaxRack Open Frame System, 86.13x24.00x26.25, Black, Aluminum
MaxRack Open Frame System, 86.13x24.00x41.75, Black, Aluminum
MaxRack Open Frame System, 86.13x24.00x16.50, Black, Aluminum
MaxRack Open Frame System, 98.13x24.00x20.50, Black, Aluminum
MaxRack Open Frame System, 98.13x24.00x26.25, Black, Aluminum
MaxRack Open Frame System, 98.13x24.00x41.75, Black, Aluminum
MaxRack Open Frame System, 98.13x24.00x16.50, Black, Aluminum

Single-Sided Shelf
Single-Sided Shelf mount to 19in rack angles to house voice/data networking equipment.
Catalog NumberItem NameAdd to Quote action
Single-Sided Shelf Solid 75 (34kg) Load Rating, 19.00x15.00, Black, Mild Steel
Single-Sided Shelf Vented 75 (34kg) Load Rating, 19.00x15.00, Black, Mild Steel
Single-Sided Shelf Solid 75 (34kg) Load Rating, 19.00x17.00, Black, Mild Steel
Single-Sided Shelf Solid 75 (34kg) Load Rating, 19.00x8.00, Black, Mild Steel

VersaRack Wall-Mount Open Frame Rack
VersaRack Wall-Mount Open Frame Rack secures 19in rack equipment in high-density cabling applications.
Catalog NumberItem NameAdd to Quote action
VersaRack Wall-Mount Open Frame Rack, 27.80x20.91x12.28, Black, Steel
VersaRack Wall-Mount Open Frame Rack, 27.80x20.91x24.29, Black, Steel
VersaRack Wall-Mount Open Frame Rack, 41.81x20.91x12.28, Black, Steel
VersaRack Wall-Mount Open Frame Rack, 41.81x20.91x24.29, Black, Steel
VersaRack Wall-Mount Open Frame Rack, 50.59x20.91x12.28, Black, Steel
VersaRack Wall-Mount Open Frame Rack, 50.59x20.91x24.29, Black, Steel

Open Frame Rack 4-Post
Open frame 4-post racks designed to house DataCom/TeleCom equipment with added mounting security.
Catalog NumberItem NameAdd to Quote action
Open Frame Rack 4-Post 38U Tapped, 72.00x20.25, Black, Aluminum
Open Frame Rack 4-Post 45U Tapped, 84.00x20.25, Black, Aluminum
Open Frame Rack 4-Post 51U Tapped, 96.00x20.25, Black, Aluminum
Open Frame Rack 4-Post 45U Square, 84x20.25, Black, Steel
Open Frame Rack 4-Post 51U Square, 96.00x20.25, Black, Steel
Open Frame Rack 4-Post 45U Square, 84.00x20.25, White, Aluminum
Open Frame Rack 4-Post 45U Square, 96.00x20.25, White, Aluminum

Rack-Mount Screw Package
Rack-Mount Screw Package attach rack panels and rack-mounted equipment to rack-mounting angles.
Catalog NumberItem NameAdd to Quote action
Rack-Mount Screw Package Quantity 20, #12-24, Plated, Mild Steel
Rack-Mount Screw Package Quantity 250, #12-24, Plated, Mild Steel
Rack-Mount Screw Package Quantity 20, #12-24, Black, Mild Steel
Rack-Mount Screw Package Quantity 250, #12-24, Black, Mild Steel
Rack-Mount Screw Package Quantity 250, #10-32, Plated, Mild Steel
Rack-Mount Screw Package Quantity 20, #10-32x.75, Black, Mild Steel
Rack-Mount Screw Package Quantity 20, M5x20 , Plated, Mild Steel
Rack-Mount Screw Package Quantity 20, M6, Plated, Mild Steel
Rack-Mount Screw Package Quantity 250, M6, Plated, Mild Steel

Catalog NumberItem NameAdd to Quote action
Cage Nut Package for Square-Hole Rack Angles, #10-32 Qty 20, Plated, Mild Steel
Cage Nut Package for Square-Hole Rack Angles, M5 Qty 20, Plated, Mild Steel
Cage Nut Package for Square-Hole Rack Angles, M6 Qty 20, Plated, Mild Steel
Cage Nut Package for Square-Hole Rack Angles, M6 Qty 250, Plated, Mild Steel
Cage Nut Package for Square-Hole Rack Angles, #10-32 Qty 250, Plated, Mild Steel
Cage Nut Package for Square-Hole Rack Angles, #12-24 Qty 20, Plated, Mild Steel
Cage Nut Package for Square-Hole Rack Angles, #12-24 Qty 250, Plated, Mild Steel

Open Frame Rack 2-Post
Open frame racks designed to house DataCom/TeleCom equipment and structure for cabling.
Catalog NumberItem NameAdd to Quote action
Open Frame Rack 2-Post, 48.00x20.25x15.00, Black, Aluminum
Open Frame Rack 2-Post, 72.00x20.25x15.00, Black, Aluminum
Open Frame Rack 2-Post, 84.00x20.25x15.00, Black, Aluminum
Open Frame Rack 2-Post, 84.00x20.28x18.00, Black, Aluminum
Open Frame Rack 2-Post One Cable Manager, 84x28x18, Black, Aluminum
Open Frame Rack 2-Post Two Cable Managers, 84x35x18, Black, Aluminum
Open Frame Rack 2-Post, 96.00x20.25x15.00, Black, Aluminum
Open Frame Rack 2-Post, 96.00x20.28x18.00, Black, Aluminum
Open Frame Rack 2-Post, 108.00x20.25x15.00, Black, Aluminum
Open Frame Rack 2-Post, 48.00x24.25x15.00, Black, Aluminum
Open Frame Rack 2-Post, 72.00x24.25x15.00, Black, Aluminum
Open Frame Rack 2-Post, 84.00x24.25x15.00, Black, Aluminum
Open Frame Rack 2-Post, 96.00x24.25x15.00, Black, Aluminum
Open Frame Rack 2-Post, 84.00x20.25x15.00, Mill, Aluminum
Open Frame Rack 2-Post, 96.00x20.25x15.00, Mill, Aluminum
Open Frame Rack 2-Post, 108.00x20.25x15.00, Mill, Aluminum
Open Frame Rack 2-Post, 84.00x24.25x15.00, Mill, Aluminum
Open Frame Rack 2-Post, 96.00x24.25x15.00, Mill, Aluminum
Open Frame Rack 2-Post, 84.00x20.25x15.00, White, Aluminum

Tool-less (Snap-in) Blanking Panels for 19-in. Racks
Tool-less (Snap-in) Blanking Panels for 19-in. Racks ensure proper airflow to rack equipment.

Double-Sided Solid Aluminum Heavy Duty Shelf
Double-Sided, Solid Aluminum, Heavy Duty Shelf mounts on each side of an open frame rack.
Catalog NumberItem NameAdd to Quote action
Double-Sided Solid Heavy Duty Shelf 4U, Brushed, Aluminum

Catalog NumberItem NameAdd to Quote action
Touch-Up Paint for HOFFMAN Enclosures and Panels, Black RAL 9005

Seismic 2-Post Open Frame Rack
Seismic 2-Post Open Frame Rack houses networking equipment in seismic subjected environments.
Catalog NumberItem NameAdd to Quote action
Seismic 2-Post Open Frame Rack, 86.02x26.75x18.00, Black, Steel

Rack 19-inch Fixed Wall-Mount
19-inch Fixed Wall-Mount Rack houses smaller networking equipment mounted to a wall in a fixed position.
Catalog NumberItem NameAdd to Quote action
Rack 19-inch Fixed Wall-Mount 12U, 584x508x508mm, Black, Steel
Rack 19-inch Fixed Wall-Mount 20U, 940x508x508mm, Black, Steel
Rack 19-inch Fixed Wall-Mount 25U, 1162x508x508mm, Black, Steel
Rack 19-inch Fixed Wall-Mount 32U, 1473x508x508mm, Black, Steel