nVent CADDY Macrofix Plus NI EZ with Easy Closure, 1" Pipe, 1.26"–1.327" OD, 3/8" Rod
Hover to magnify image or click to enlarge
nVent CADDY Macrofix Plus NI EZ with Easy Closure, 1" Pipe, 1.26"–1.327" OD, 3/8" Rod
Catalog#: 4290100EG
Details
Application images
Resources
Features
- Contains easy closing mechanism
- Plastic washers help prevent crushing the CPVC or plastic pipe and assure a floating fit
- Flared edges and specially designed welding area help protect CPVC piping
- Ideal for installations where space is limited and require services to be ran close to the attachment surface
- Suitable for 3/4" - 2" (20 - 50 DN) steel sprinkler pipe
- Eliminates the need to seismically brace when drops are kept within 6" (150 mm) of the attachment surface
- Combo head bolt works with slotted, hex, or Phillips drivers
- Conforms with Manufacturers Standardization Society (MSS) SP-58 (Type 12)
Specifications
PRODUCT ATTRIBUTES
Brochure
Drawing Document
Installation Manual / Instruction Sheet
Certifications
cUL VIXH7.EX5292
ULC/ORD-C203
UL VIXH.EX5292
ANSI/UL 203
FM Approved, Pipe Hanger Components
English
FM 1951, 1952, 1953 (December 2016)
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.