Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
PH39082.jpg image Hover to magnify image or click to enlarge

Universal Structural Bracket, Strut Brace

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details
Features
Specifications
Finish Electrogalvanized
Material Steel
FM Loads
Part Number Brace Member Horizontal Capacity per Installation Angle from Vertical
30° - 44° 45° - 59° 60° - 74° 75° - 90°
CSBUS1 41 x 41 Strut Channel 8940 N 12630 N 15210 N 16940 N
CSBUS2 41 x 41 Strut Channel 8940 N 12630 N 15210 N 16940 N
Diagrams
Application images Resources
CAD
Video
Seismic Bracing Systems: nVent CADDY Longitudinal Rigid Bracing (STRUT) for Trapeze Applications

Play

nVent CADDY Total Stamped Seismic Installation

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy