nVent CADDY Cat HP J-Hook, PG, Painted, Yellow, 1 5/16" dia
Hover to magnify image or click to enlarge
nVent CADDY Cat HP J-Hook, PG, Painted, Yellow, 1 5/16" dia
Catalog#: CAT21HPYL
The Improved nVent CADDY Cat HP J-Hook with BC26 Beam Clamp is an innovative assembly featuring a combination of the Improved nVent CADDY Cat HP J-Hook with a BC26 Beam Clamp attachment. This solution attaches easily to beam flanges, dramatically reducing installation time and improving productivity.
Engineered for high-performance data cable management, this system supports Cat 5e, Cat 6, Cat 6A, Cat 7, and fiber optic cables with superior fill capacity and load ratings compared to most non-continuous alternatives. The Assemblies' rounded edges ensure proper bend radius support, protecting cable integrity and optimizing performance.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Video
Additional Product Details
Features
- One through-hole for easier installation of threaded rod
- Versa-Mount Technology: Innovative attachment design provides multiple structural and installation methods for wall, ceiling, and threaded rod mounting applications
- Improved design allows for optimized inventory, reducing job site scheduling risks associated with multiple SKUs
- Provides optimal support for high-performance data cable—including category cable, Power over Ethernet (PoE), and fiber optic
- Complies with EN 50174-2
- Meets ISO®/IEC 14763-2, ANSI®/TIA 568 and ANSI®/TIA 569
Specifications
PRODUCT ATTRIBUTES
| Fire Rated Power Cable Capacity (Distance between J-hooks must not exceed 500 mm center to center) | |||||||||
| Part Number | CAT16HP | CAT32HP CAT48HP | CAT64HP | CAT64HP | |||||
| Configuration | Single Layer | Single Layer | Single Layer | Double Layer | |||||
| Max Load per Support [kg/m] | 0.8 kg/m | 1.4 kg/m | 2.6 kg/m | 2 kg/m | |||||
| Cable | Linear Weight of the Cable [kg/m] | Number of Cables | Classification | Number of Cables | Classification | Number of Cables | Classification | ||
| 4x1,5 (N)HXH FE180 E30-E60 | 0.234 | 3 | E30 | 5 | E30 E60 | 11 | E30 E60 | 8 | E30 E60 |
| 5x1,5 (N)HXH FE180 E30-E60 | 0.277 | 2 | 5 | E30 | 9 | E30 | 7 | E30 | |
| 7x1,5 (N)HXH FE180 E30-E60 | 0.330 | 2 | 4 | 7 | 6 | ||||
| 12x1,5 (N)HXH FE180 E30-E60 | 0.513 | 1 | 2 | 5 | 3 | ||||
| 19x1,5 (N)HXH FE180 E30-E60 | 0.715 | 1 | 1 | 3 | 2 | ||||
| 24x1,5 (N)HXH FE180 E30-E60 | 0.901 | - | 1 | 2 | 2 | ||||
| 30x1,5 (N)HXH FE180 E30-E60 | 1.052 | - | 1 | 2 | 1 | ||||
| 2x2,5 (N)HXH FE180 E30-E60 | 0.178 | 4 | E30 | - | - | - | |||
| 3x2,5 (N)HXH FE180 E30-E60 | 0.250 | 3 | - | - | - | ||||
| 4x2,5 (N)HXH FE180 E30-E60 | 0.296 | 2 | - | - | - | ||||
| 5x2,5 (N)HXH FE180 E30-E60 | 0.352 | 2 | - | - | - | ||||
| 4x1,5 (N)HXH FE180 E90 | 0.234 | 3 | E30 E60 E90 | 5 | E30 E60 E90 | 11 | E30 E60 E90 | 8 | E30 E60 E90 |
| 5x1,5 (N)HXH FE180 E90 | 0.277 | 2 | 5 | 9 | 7 | ||||
| 7x1,5 (N)HXH FE180 E90 | 0.330 | 2 | 4 | 7 | 6 | ||||
| 12x1,5 (N)HXH FE180 E90 | 0.511 | 1 | 2 | 5 | 3 | ||||
| 24x1,5 (N)HXH FE180 E90 | 0.901 | - | 1 | 2 | 2 | ||||
| 2x2x0,8 JE-H(St)H...Bd FE180 E30-E90 | 0.060 | 13 | E30 | - | - | - | |||
| 4x2x0,8 JE-H(St)H...Bd FE180 E30-E90 | 0.102 | 7 | - | - | - | ||||
| 8x2x0,8 JE-H(St)H...Bd FE180 E30-E90 | 0.221 | 3 | - | - | - | ||||
| 12x2x0,8 JE-H(St)H...Bd FE180 E30-E90 | 0.281 | 2 | - | - | - | ||||
| 16x2x0,8 JE-H(St)H...Bd FE180 E30-E90 | 0.326 | 2 | - | - | - | ||||
| 20x2x0,8 JE-H(St)H...Bd FE180 E30-E90 | 0.421 | 1 | - | - | - | ||||
| 32x2x0,8 JE-H(St)H...Bd FE180 E30-E90 | 0.588 | 1 | - | - | - | ||||
| 40x2x0,8 JE-H(St)H...Bd FE180 E30-E90 | 0.761 | 1 | - | - | - | ||||
| Fire rating applicable when linking specified J-hook to the following components | Fire rating applicable to the following riveted assemblies | ||||||||
| Part number | Part number | ||||||||
| CATHPAN | CAT16HPAB | CAT32HPAB | CAT48HPAB | CAT64HPAB | |||||
| CATHPA4 | CAT16HPBCB | CAT32HPAFAB3 | CAT48HPAFAB3 | CAT64HPAFAB3 | |||||
| CATHPA6 | CAT16HPBC200B | CAT32HPAFAB4 | CAT48HPAFAB4 | CAT64HPAFAB4 | |||||
| CATHPTM | CAT16HP24SM | CAT32HPAFAB6 | CAT48HPBCB | CAT64HPBCB | |||||
| CATHPBCB | CAT16HP58SM | CAT32HPBCB | CAT48HP58SM | CAT64HPBC200B | |||||
| CATHPBC200B | CAT16HP912SM | CAT32HPBC200B | CAT48HP912SM | CAT64HP58SM | |||||
| CATHP912SM | CAT16HP24 | CAT32HP24SM | CAT48HP24 | CAT64HP912SM | |||||
| CATHP24 | CAT16HP58 | CAT32HP912SM | CAT48HP58 | CAT64HP24 | |||||
| CATHP58 | - | CAT32HP24 | - | - | |||||
| CATHP912 | - | - | - | - | |||||
Brochure
Engineering Specification
Installation Manual / Instruction Sheet
Certifications
UL DWMU.E165703
ANSI/UL 2239
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04


Additional Product Details
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.