Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

PH41597 Hover to magnify image or click to enlarge

FleXbus Conductor, 0.341 in², 78.74" x 0.98" x 0.49" x 5.51 lb

Catalog#: FLEXCOND220L2

nVent ERIFLEX FleXbus Conductor is ready-to-use from one side with direct connection to busbar or circuit-breaker palm. It is an innovative and patented connection solution between two pieces of electrical equipment (such as a transformer, switchboard or generator). FleXbus Advanced maintains a high level of reliability and creates an easy and customizable connection on-site without additional design study, specific specialized workforce or expensive tools. The FleXbus Conductor is insulated with a low-smoke, halogen-free, flame-retardant (LSHFFR), high-temperature and class II material. FleXbus Conductor is a flexible, copper-plated, aluminum flat braid with insulation available from 2 to 25 meters length and under different cross section for 500A to 6300A applications. It allows for connection from the power supply to switchgear with only one conductor per phase up to 1600kVA and with two conductors per phase up to 3150kVA.

Read more Read less
  • CE, ERIFLEX FleXbus
  • RoHS
  • ESTI ERIFLEX FleXbus
  • UKCA, ERIFLEX FleXbus
  • UR, AVLV2.E316390, FleXbus
  • UR, QEUY2.E125470, FleXbus Conductor
Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Current Coefficient According to Temperature Rise
Temperature Rise ΔT 30°C ΔT 40°C ΔT 45°C ΔT 50°C ΔT 55°C ΔT 60°C ΔT 65°C ΔT 70°C
Derating Coefficient 0.71 0.82 0.87 0.91 0.96 1.00 1.04 1.08

Diagrams

Application images Resources
CAD
Video
nVent ERIFLEX FleXbus System - Vibrations Test

Play

ERIFLEX FleXbus System Overview

Play

nVent ERIFLEX FleXbus System — Temperature Rise Test

Play

nVent ERIFLEX FleXbus Install Animation Video

Play

nVent ERIFLEX FleXbus System — Mounting Test

Play

nVent ERIFLEX FleXbus System — Short-Circuit Test

Play

Additional Product Details

Additional Product Details

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us