Single Pole Dist. Block, 380 A UL/CSA, Cable Line, 6 Cables Load, Aluminum
Hover to magnify image or click to enlarge
Single Pole Dist. Block, 380 A UL/CSA, Cable Line, 6 Cables Load, Aluminum
Catalog#: UD6C500AL
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Video
Features
- Tinned copper or aluminum block allows for copper or aluminum conductor direct connections, or using ferrule
- Screw retaining cover is hinged and removable
- Design allows for visual inspection of conductor and confirmation of connection
- Modular snap-together blocks for building multi-pole power blocks
- Easily clips onto DIN rail or mounts to panel with screws
- 95% fill ratio
- RoHS compliant
- Conforms to EN 45545 obtaining an HL3 classification for chapter R23 and HL2 classification for chapter R22
- Halogen free
Specifications
PRODUCT ATTRIBUTES
| Design Guideline for Distribution Blocks, Power Blocks and Power Terminals | ||||||||||
| Derating according to Ambient* Temperature (°C) to maintain working temperature of 85°C | ||||||||||
| Ambient Temperature (°C) | 30° | 35° | 40° | 45° | 50° | 55° | 60° | 65° | 70° | 75° |
| Derating Coefficient (d) | 1 | 1 | 1 | 0.94 | 0.88 | 0.82 | 0.75 | 0.67 | 0.58 | 0.47 |
| *environment around the terminal blocks inside the enclosure | ||||||||||
Brochure
Flyer
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
EN 45545 HL3/R23, UD/BD/TD/SB
English
EN 45545-2:2013
cUL, QPQS7.E497276
English
CSA C22.2 No. 158
cUL, QPQS7.E497276
CSA C22.2 No. 158
UL QPQS.E497276
English
UL 1953
UL QPQS.E497276
UL 1953
UKCA, ERIFLEX UD
English
EN 60947-7-1



- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.