Combination Lock Handle, 7.50x1.38x2.50, Black, Steel
Hover to magnify image or click to enlarge
Combination Lock Handle, 7.50x1.38x2.50, Black, Steel
Catalog#: NCLH
The ProLine S1 Combination Lock Handle fits ProLine S1 cabinet doors, providing cabinet security for the components inside. The 3-digit combination lock with primary key override can easily be changed, allowing for extra versatility. Please note this product should be installed using an existing cam from a standard handle.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- The ProLine S1 Combination Lock Handle fits ProLine S1 cabinet doors, providing cabinet security for the components inside
- The 3-digit combination lock with primary key override can easily be changed, allowing for extra versatility
- This product should be installed using an existing cam from a standard handle
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.