Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
Loading search…
PH34779.jpg image Hover to magnify image or click to enlarge

A22 Standard Coupler, High Strength, Plain, 28 mm, #9, 30M

Catalog#: EL28A22

The A22 family of standard couplers is designed for use on ASTM A615 grade 100 (700MPa) reinforcing steel. The performance of the spliced connection is designed to meet the bars' specified ultimate tensile strength of 115ksi (792MPa).

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy