Air Baffles
Filter by
Filter applied:
1
Clear filters
- Product Type
- Product Family
- Type
- Works With
- Rack Height
- Mounting
- EMC Shielding
- Rack Width
- Depth
- Material
- Front Finish
- Rear Finish
- Height
- Width
- Complies With
Filter applied: 1
Products | 10 results (29 items)

AdvancedTCA Air Deflector Filler Panel
AdvancedTCA Air Deflector Filler Panel. Blocks the air in unused slots.

AdvancedTCA Air Deflector Filler Panel, Rear
AdvancedTCA Air Deflector Filler Panel, Rear. Blocks the air in unused slots.

MTCA.4 Filler Module With Air Baffle
MicroTCA filler modules fill unused slots in MTCA.1 and MTCA.4 Systems.

AirInlet Plug-In Unit, with Dustfilter, EMC Gasket Textile
The nVent SCHROFF Air Inlet Card enhances cooling efficiency in electronic systems by up to 200% by creating an extra air intake flow path, preventing air from moving through the slot, and reducing fan noise, all while being easy to install and including a built-in dust filter.

AirInlet Plug-In Unit, with Dustfilter, EMC Gasket Stainless Steel
The nVent SCHROFF Air Inlet Card enhances cooling efficiency in electronic systems by up to 200% by creating an extra air intake flow path, preventing air from moving through the slot, and reducing fan noise, all while being easy to install and including a built-in dust filter.

AirBender, Card Guide Insert, 70P Blockage
The nVent SCHROFF AirBender Inlay enhances cooling efficiency in electronic systems by balancing airflow, reducing fan noise, and is easy to install without hardware changes.


AdvancedTCA Air Deflector Filler Panel
Advanced TCA front panels cover empty slots in a system.

Air Baffle for AMC Filler Modules
Blocks the air flow through an unused slot, air blocking can be adjusted in a range of 60 to 80 %.

MTCA.4 Filler Module Without Air Baffle
MicroTCA filler modules fill unused slots in MTCA.1 and MTCA.4 Systems.