On Board Rack
Hover to magnify image or click to enlarge
On Board Rack
Suitable for ongoing vibrations, shock, high temperatures, and high humidity.
Details
Resources
Features
- For mobile railway applications
- Suitable for ongoing vibrations, shock, high temperatures, and high humidity
- Suitable for 1, 2, or 3 U SNCF subracks (NF F61-005, CF 60-002)
- Rear side is equipped for standard connectors; crossbar can be custom-coded for the SNCF coding pins
- Crossbar with integrated cable channel
- Several racks can be stacked or fitted in rows
- Produced using a welding process, certified to EN 15085 (CL2)
- Stainless Steel welds passivated to prevent corrosion
Specifications
Static Load
25kg
Depth
341.8mm
Product Type
Rack
Complies With
SNCF NFF 61005; SNCF NFF 60002
Frame Material
Steel
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.