Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

multipacpro 19 Hover to magnify image or click to enlarge

MultipacPRO EMC Shielding Kit

The EMC shielding kit and the cover plates increase the shielding of the chassis from approx. 30 dB(A) to approx. 60 dB(A). A test report can be downloaded.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Works With Chassis; MultipacPRO
Product Family MultipacPRO
Product Type Shielding Kit
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.