Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

Shelves

Shelves
Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Product Type
  • Product Family
  • Type
  • Works With
  • Material
  • Finish
  • Color
  • Color Code
  • Height
      Apply
    • Width
        Apply
      • Depth
          Apply
        • Length
            Apply
          Filter1

          Filter applied: 1

          View All Filters (1)

          Products | 4 results (49 items)

          19 shelf telescopic

          Varistar CP 19'' Shelf, Telescopic, 30 kg

          Varistar 19'' Shelf, Stationary.
          shelf stationary

          Varistar CP Shelf, Stationary, 75 kg

          Varistar stationary Shelf, either full legth or Shortened.
          19 shelf stationary

          Varistar CP 19'' Shelf, Stationary, 75 kg

          Varistar 19'' Shelf, Stationary, 75 kg.
          GND/earthin cable

          19" Telescopic Shelves Mounting Bracket

          Mounting kit for 19" Telescopic Shelves for Varistar, Novastar and Eurorack