Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

Print
Television vehicle with parabolic antenna on the roof

Mobile radar control system

The system needed to be deployed on a civil unmanned aerial vehicle to collect geographical information. As the system is located at the outside of the aircraft, the chassis needed to be completely closed and compliant to IP65.


Challenge

Weight restrictions require a sophisticated mechanical design. Conduction cooling is needed to protect the electronics for shock & vibration and water. 

Rugged System VME64x-back-case-study.jpg

Solution

A conduction-cooled chassis was selected. In order to achieve the required processing power the PICMG standard CompactPCI was chosen for the system architecture. A special solution was created to seal the chassis according to IP65, even with the thin side, bottom and top plates. The project was completed in cooperation with the system integrator EMCOMO.

Rugged System VME64x-front-case-study.jpg

 

Download Case Study