FleXbus IP55 Conductor Entry, Single Entry, 126 mm x 102 mm x 175 mm
Hover to magnify image or click to enlarge
FleXbus IP55 Conductor Entry, Single Entry, 126 mm x 102 mm x 175 mm
Catalog#: FLEXCEIP55C501
nVent ERIFLEX FleXbus IP55 Conductor Entries can be used for switchboard and/or power supply cover to upgrade an installation to IP55 level. Protect the nVent ERIFLEX FleXbus Conductor insulation against sharp edges from power supply or switchboard top cover.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Video
Additional Product Details
Features
- Made with soft PVC to follow any potential conductor bending radius
- Sealing around the conductor is made by a self-fusing tape with a strong adhesive
- Good resistance to solvent and hydrocarbon splashes
- Adaptable to any nVent ERIFLEX FleXbus conductor cross section by cutting the top material with traditional cutter
- High acid resistance
- UV resistance
- RoHS compliant
- Flame retardant
Specifications
PRODUCT ATTRIBUTES
Engineering Specification
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
ERIFLEX FleXbus LSHFFR CC13323
English
IEC 61034-2; ISO 5659-2; UL 2885; IEC 60754-1; IEC 62821-2; UL 94; IEC 60695-2
CE, ERIFLEX FleXbus
English
EN IEC 61439-1; EN IEC 60364; EN IEC 61914
IEC 61439-1 FleXbus 1X01084-06
English,French
IEC 61439-1
UKCA, ERIFLEX FleXbus
English
EN IEC 61439-1; EN IEC 60364; EN IEC 61914






Additional Product Details
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.