Mounting Kits
Filter by
Filter applied:
1
Clear filters
- Product Type
- Product Family
- Type
- Works With
- Rack Height
- Material
- Color
- Color Code
- Width
Filter applied: 1
Products | 7 results (10 items)

Novastar Side-by-Side Mounting Kit
The side-by-side mounting kit serves for bolting two 19" aluminum cabinets together.





Novastar Door Hinge Bracket for Shortened Door
Door Hinge Bracket for shortened Doors, Heavy-Duty and Slim-Line, Front or Rear.

Novastar Mounting Material for Cabinet Exterior
Novastar Mounting Material for Cabinet Exterior.