Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have

Mixed Assembly

Mixed Assembly
Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Product Type
  • Product Family
  • Type
  • Works With
  • Rack Height
      Apply
    • Mounting
    • Material
    • EMC Shielding
    • Rack Width
        Apply
      • Rack Width 1
          Apply
        • Rack Width 2
            Apply
          • Front Finish
          • Width
          • Rear Finish
          • Depth
          • Treated Edges
          • Height
          • Complies With
          Filter1

          Filter applied: 1

          View All Filters (1)

          Products | 8 results (17 items)

          alternative front panel for combined mounting

          Front Panel Alternative for Combined Mounting

          The 2 HP wide front panel covers an open slot.
          splitting extrusion 6u

          Splitting Extrusion 6 U for Combined Mounting

          The support is bolted into the grid holes of the horizontal rails.
          board support

          Combined Mounting Kit for Chassis

          The combined mounting enables the option to split a 6 U high subrack in 3 U and 6 U sections.
          horizontal mounting kit

          Board Cage for Horizontal Board Installation

          Board cage for horizontal boards offers the option to insert 6 U boards in a 3 or 4 U high subracks or desk top cases.
          alternative front panel for combined mounting

          Front Panel 2 HP Wide for Combined Mounting

          The 2 HP wide front panel covers an open slot.
          splitting plate

          Splitting Extrusion 6 U for Combined Mounting, Rugged

          The support is bolted into the grid holes of the horizontal rails.
          front frame for emc shielding

          Front Frame for EMC Shielding for Horizontal Boards Mounting

          Front frame installation provides the contact between subracks and assemblies.
          front frame unshielded

          Front Frame, Unshielded for Horizontal Boards Mounting

          The Unshielded front frame covers the gaps between the subracks and assemblies.