MTCA.4 Cube System for 7 Double AMC Modules, 5 U, 42 HP
The system is designed for development and lab testing work. The hot-swap fan module with EMMC ensures that the front and rear slots are properly cooled at a low noise level. The fan speed is controlled independently for front and rear and is set via the MCH. The backplane features clock and trigger lines per PICMG MTCA.4, as well as interlocks. It also provides direct connections for SAS/SATA and lines between the AMCs.
- In accordance with PICMG MTCA.4 R1.0 specification
- 5 U, 42 HP cube system for 6 Double Mid‐Size and 1 Double Full‐Size AdvancedMC modules, 1 Double Full‐Size MCH and 1 Double Full‐Size power module
- 6 rear transition module slots for Double Mid‐Size modules and one slot for Double Full‐Size
- Backplane with star topology, direct connections for S‐ATA/SAS, clock and trigger lines per PICMG MTCA.4
- Clock topology per PICMG AMC.0 R2.0
- Hot‐swap fan module with cooling unit manager (CU EMMC), airflow from bottom to top, fan speed for front and rear sections can be separately adjusted via MCH
- Air filter accessible from the front
PRODUCT ATTRIBUTES
Catalog
Firmware
Installation Manual / Instruction Sheet
Test Report
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | MicroTCA system, 5 U, 42 HP, 373 mm deep, zinc‐plated | 1 | |
| 2 | AdvancedMC module slot, with guide rail, for vertical board mounting | 7 | |
| 3 | Backplane with star topology for 7 AdvancedMC modules, 1 MCH and 1 power module | 1 | |
| 4 | Hot‐swap fan module with cooling unit manager (CU EMMC) and 6 fans | 1 | |
| 5 | Air filter, exchangeable from front | 1 |
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.