Depth Baying Kit, CJDN
Hover to magnify image or click to enlarge
Depth Baying Kit, CJDN
The baying kit increases the depth of the enclosure configuration, which can then host large equipment.
Details
Benefits
Resources
Accessories
Features
- Description: For baying enclosures rear to rear.
- Material: Covers: 2 mm mild steel. Brackets: 3 mm zinc plated steel.
- Finish: RAL 7035.
- Protection: IP 55
- Pack quantity: 1 kit with mounting accessories.
Specifications
Thickness
2mm
Thickness
14ga
Color
Light Gray
Material
Mild Steel
Finish
Powder Coated
Color Code
RAL 7035
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.