Mounting Plates, CDPZ
Hover to magnify image or click to enlarge
Mounting Plates, CDPZ
The steel mounting plate contributes to speeding up the assembly of the top section and desk unit of a console, since it can be machined easily and equipped with components before being mounted.
Details
Benefits
Resources
Features
- Description: Can be used in top section and desk unit, also as a separation plate between desk and base.
- Material: 2.5 mm galvanized steel.
- Pack quantity: 1 plate with mounting accessories.
Specifications
Material
Galvanized Steel
Finish
Plated
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.