Front Handle, Width 7 mm
Hover to magnify image or click to enlarge
Front Handle, Width 7 mm
Slim Aluminium profile front handle, 7 mm. The assembly of the handle will be done from the rear side.
Details
Resources
Features
- Static load-carrying capacity 10 kg/pair
- The assembly of the handle will be done from the rear side
Specifications
Width
7mm
Static Load
10kg
Material
Aluminum
Finish
Anodized
Product Family
EuropacPRO; MultipacPRO
Product Type
Handle
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.