Rack Technology
Filter by
Filter applied:
1
Clear filters
- Product Type
- Product Family
- Type
- Works With
- Finish
- Color
- Switched Outlets
- Color Code
- Rack Height
- Depth
- Height
Filter applied: 1
Products | 34 results (123 items)

Gateway for Electronic Lock Network Solution
Gateway to connect Electronic Handles into a network.
Catalog NumberItem NameAdd to Quote action
Gateway for Electronic Door Lock

Guardian Management Gateway
Environmental monitoring platform that sense, track, store and alarm health and security parameters.

Socket Strip With 2 Supply Cable, 3-Phase
Modular, compact socket strips with many function elements.



Varistar CP Lever Handle with Electronic Lock, Slave
Electronic handle with digital contact interface.
Catalog NumberItem NameAdd to Quote action
Varistar CP | Lever Handle with Electronic Lock, Slave, MLR 1000

Catalog NumberItem NameAdd to Quote action
Socket Strip, IEC C13, Metered

Socket Strip, IEC C13, With Wieland® Input
Modular, compact socket strips with many function elements.
Catalog NumberItem NameAdd to Quote action
Socket Strip, IEC C13, With Wieland® Input, C13, 12 Sockets, 19", White
Socket Strip, IEC C13, With Wieland® Input, C13, 12 Sockets, 19", Black
Socket Strip, IEC C13, With Wieland® Input, C13, 12 Sockets, 19", Red
Socket Strip, IEC C13, With Wieland® Input, C13, 6 Sockets, 19", White, With Overcurrent Protection
Socket Strip, IEC C13, With Wieland® Input, C13, 6 Sockets, 19", Black, With Overcurrent Protection
Socket Strip, IEC C13, With Wieland® Input, C13, 6 Sockets, 19", Red, With Overcurrent Protection


Catalog NumberItem NameAdd to Quote action

Catalog NumberItem NameAdd to Quote action
Socket Strip, SCHUKO, 3 Sockets
Socket Strip, SCHUKO, 4 Sockets, 10"
Socket Strip, SCHUKO, 9 Sockets, 19"
Socket Strip, SCHUKO, 12 Sockets
Socket Strip, SCHUKO, 15 Sockets
Socket Strip, SCHUKO, 19 Sockets
Socket Strip, SCHUKO, 8 Sockets, 19", With Switch
Socket Strip, SCHUKO, 12 Sockets, With Switch
Socket Strip, SCHUKO, 15 Sockets, With Switch
Socket Strip, SCHUKO, 19 Sockets, With Switch
Socket Strip, SCHUKO, 8 Sockets, 19", With Transient Protection
Socket Strip, SCHUKO, 9 Sockets, With Transient Protection
Socket Strip, SCHUKO, 6 Sockets, 19", With Overcurrent Protection
Socket Strip, SCHUKO, 7 Sockets, 19", With Mains Suppression Filter
Socket Strip, SCHUKO, 6 Sockets, 19", With Fault Current Protection
Socket Strip, SCHUKO, 6 Sockets, 19", With Fault Current Protection and Overcurrent Protection
Socket Strip, SCHUKO, 6 Sockets, 19", With Transient Protection and Mains Suppression Filter

Mains Cable
SCHROFF Mains cable provides practical, universal fastening with variable attachment facilities.
Catalog NumberItem NameAdd to Quote action
Mains Cable, SCHUKO/UTE to IEC C13, 2.5 m, Grey
Mains Cable, IEC C14 to C13, 2.5 m, Black
Mains Cable, SCHUKO/UTE to IEC C13-Angled, 2.5 m Grey
Mains Cable, SCHUKO/UTE to IEC C13, 2.5 m, Black
Mains Cable, BS to IEC C13, 2.5 m, Black
Mains Cable, USA to IEC C13, 2.5 m, Black
Mains Cable, IEC C14 to C13, 0.5 m, Black
Mains Cable, IEC C14 to C13, 1 m, Black