Bottom Profile, BPP
Hover to magnify image or click to enlarge
Bottom Profile, BPP
These mounting profiles can be fitted into the terminal box to allow for DIN rails to be easily installed, exactly where required, for the mounting of modular components, eliminating the need for using the box's mounting plate.
Details
Benefits
Resources
Accessories
Features
- Description: Bottom profile for DIN rail mounting.
- Material: Galvanized steel.
- Pack quantity: 2 pieces.
Specifications
Thickness
1.2mm
Thickness
18ga
Finish
Galvanized
Material
Mild Steel
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.