Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

ladder rack system; insulated ground jumper kit; DGJ; 17272 Hover to magnify image or click to enlarge

Insulated Ground Jumper Kit, 12in, Polished, Copper

Catalog#: DGJ

The Insulated Ground Jumper Kit fastens across splices to provide a secure ground between sections of ladder rack. It's made of #6 AWG x 7 strand wire with green THW insulation and two-hole compression lugs mounted on each end. The kit also includes fasteners.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Resources CAD
Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us