Syspend 180-Max Horizontal Panel Coupling
Hover to magnify image or click to enlarge
Syspend 180-Max Horizontal Panel Coupling
Syspend 180-Max Horizontal Panel Coupling mounts a horizontal tube to the back of an enclosure or screen using Video Electronics Standards Association (VESA) mounting. The coupling has mounting holes drilled for standard VESA 75 and 100 flange sizes. It enables the enclosure to rotate 300 degrees and can be locked into a given position. The horizontal panel coupling has a safety stop and maintenance-free bearings.
Details
Resources
Features
- Coupling can rotate 300 degrees with stop
- Gasket, set screws, and mounting hardware are included
- White aluminum cable access cap is included
- Assembled Syspend 180 HMI Arm System has a max weight load of 180 lb. (81.6 kg)
Specifications
Material
Aluminum
Finish
Powder Coated
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.