Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

Rack Technology

Rack Technology
Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Product Type
  • Product Family
  • Type
  • Works With
  • Color
  • Color Code
  • Rack Height
  • Depth
Filter1

Filter applied: 1

View All Filters (1)

Products | 9 results (13 items)

gate way

Gateway for Electronic Lock Network Solution

Gateway to connect Electronic Handles into a network.
Catalog NumberItem NameAdd to Quote action
Gateway for Electronic Door Lock
Guardian Management Gateway

Guardian Management Gateway

Environmental monitoring platform that sense, track, store and alarm health and security parameters.
Catalog NumberItem NameAdd to Quote action
Guardian Management Gateway
Guardian Management Gateway AC
19inch mounting bracket

19" Mounting Bracket for Guardian Management Gateway

19" mounting bracket.
Catalog NumberItem NameAdd to Quote action
19" Mounting Bracket for Guardian Management Gateway
digital contact sensor

Temperature, Humidity, Digital Contact Sensor for Guardian

External sensor monitoring temperature and humidity with 2 RJ45 connectors.
Catalog NumberItem NameAdd to Quote action
Temperature, Humidity, Digital Contact Sensor for Guardian
digital contact sensor

Digital Contact Sensor for Guardian Management Gateway

External sensor monitoring digital inputs with 2 RJ45 connectors.
Catalog NumberItem NameAdd to Quote action
Digital Contact Sensor (Input) with 12V supply for Guardian Management Gateway
Digital Contact Sensor (Output) for Guardian Management Gateway
battery pack 12v

Varistar Battery Pack for Electronic Locking

Battery Pack 12 V to provide backup charging of the electronic lock preventing unauthorised access.
Catalog NumberItem NameAdd to Quote action
Varistar CP | Battery Pack for Electronic Locking, 12 V
rfid cards for electronic lock

RFID Card for Network Solution Electronic Lock

Transponder cards for Electronic locking systems.
Catalog NumberItem NameAdd to Quote action
RFID Card for Network Solution Electronic Lock, 125 KHz-HID
RFID Card for Network Solution Electronic Lock, 13,56 MHz-MIFARE
power supply electronic lock

Power Supply for Electronic Lock

External Power Supply.
Catalog NumberItem NameAdd to Quote action
Power Supply for Electronic Lock
mifare cards for stand alone electronic lock

Lock Card for Stand-Alone Electronic Lock

Used to set up user cards on an Electronic locking system.
Catalog NumberItem NameAdd to Quote action
Lock Card for Stand-Alone Electronic Lock, 125 KHz HID
Lock Card for Stand-Alone Electronic Lock, 13,56 MHz MIFARE