QLine E Hardware Kit
Hover to magnify image or click to enlarge
QLine E Hardware Kit
Four cross-point polyamide cover screws and four self-tapping plated screws used to mount optional panels, rails and other components. This kit is offered as a replacement kit for lost or damaged hardware originally furnished with the enclosure.
Details
Resources
Features
- Use on QLine E enclosures
- Polyamide screw,23-mm, 35-mm or 60-mm length (qty. 4)
- Self-tapping, plated panel screws also included (qty. 4)
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.